(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automotive Tool for Impact Wheel Nut Long Socket 18102M-270 and -400

Automotive Tool for Impact Wheel Nut Long Socket 18102M-270 and -400

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,709.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
18102M.270-23
18102M.270-24
18102M.270-26
18102M.270-27
18102M.270-29
18102M.270-30
18102M.270-32
18102M.270-33
18102M.270-34
18102M.270-36
18102M.270-38
18102M.270-41
18102M.400-24
18102M.400-27
18102M.400-30
18102M.400-32
18102M.400-33
18102M.400-34
18102M.400-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 5,709.03

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 37.3 54 23 1,627

฿ 5,709.18

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 38.5 54 24 1,628

฿ 5,715.09

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 41 54 26 1,667

฿ 5,762.56

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 42.3 54 27 1,680

฿ 5,763.47

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 44.8 54 29 1,680

฿ 5,761.65

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 46 54 30 1,680

฿ 5,809.35

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 48.5 54 32 1,680

฿ 5,809.35

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 49.8 54 32 1,700

฿ 5,766.88

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 51 54 32 1,750

฿ 5,827.55

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 53.5 54 32 1,750

฿ 5,777.81

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 56 54 32 1,822

฿ 6,392.77

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) - - - - -

฿ 7,509.65

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 38.5 54 24 1,869

฿ 7,570.77

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 42.3 54 27 2,272

฿ 7,569.86

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 46 54 30 2,266

฿ 7,617.55

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 48.5 54 32 2,322

฿ 7,617.24

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 49.8 54 32 2,320

฿ 7,777.22

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 51 54 32 2,341

฿ 7,792.54

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 53.5 54 32 2,442

Basic Specifications

  • Product Type
    Tire-Related
  • Insertion Angle
    1"
  • Supported ring pins
    Compatible with C Ring = 1801C/pin and O Ring = 1803A and B
Part Number
18102M.270-23
18102M.270-24
18102M.270-26
18102M.270-27
18102M.270-29
18102M.270-30
18102M.270-32
18102M.270-33
18102M.270-34
18102M.270-36
18102M.270-38
18102M.270-41
18102M.400-24
18102M.400-27
18102M.400-30
18102M.400-32
18102M.400-33
18102M.400-34
18102M.400-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 5,709.03

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 37.3 54 23 1,627

฿ 5,709.18

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 38.5 54 24 1,628

฿ 5,715.09

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 41 54 26 1,667

฿ 5,762.56

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 42.3 54 27 1,680

฿ 5,763.47

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 44.8 54 29 1,680

฿ 5,761.65

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 46 54 30 1,680

฿ 5,809.35

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 48.5 54 32 1,680

฿ 5,809.35

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 49.8 54 32 1,700

฿ 5,766.88

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 51 54 32 1,750

฿ 5,827.55

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 53.5 54 32 1,750

฿ 5,777.81

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 270 56 54 32 1,822

฿ 6,392.77

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) - - - - -

฿ 7,509.65

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 38.5 54 24 1,869

฿ 7,570.77

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 42.3 54 27 2,272

฿ 7,569.86

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 46 54 30 2,266

฿ 7,617.55

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 48.5 54 32 2,322

฿ 7,617.24

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 49.8 54 32 2,320

฿ 7,777.22

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 51 54 32 2,341

฿ 7,792.54

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 400 53.5 54 32 2,442

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1