(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automotive Tool Impact Wheel Nut Socket (Thin) PW8P (PW8P-35X17)

Automotive Tool Impact Wheel Nut Socket (Thin) PW8P (PW8P-35X17)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PW8P-35X17
PW8P-38X20
PW8P-41X19
PW8P-41X21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension d1
(mm)
Wrench Flats
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 2,758.30

KOK SOCKETS 1 Piece(s) 19 Day(s) 83 50 35 X 17 13 935

฿ 3,091.88

KOK SOCKETS 1 Piece(s) 19 Day(s) 83 55 38 X 20 14 1,038

฿ 3,183.15

KOK SOCKETS 1 Piece(s) 14 Day(s) 87 58 41 X 19 14 1,100

฿ 3,181.48

KOK SOCKETS 1 Piece(s) 12 Day(s) 87 58 41 X 21 14 1,089

Basic Specifications

  • Product Type
    Tire-Related
  • Insertion Angle
    1"
  • Dimension D2(mm)
    54
  • Supported ring pins
    Compatible with C Ring = 1801C/pin and O Ring = 1803A and B
Part Number
PW8P-35X17
PW8P-38X20
PW8P-41X19
PW8P-41X21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension d1
(mm)
Wrench Flats
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 2,758.30

KOK SOCKETS 1 Piece(s) 19 Day(s) 83 50 35 X 17 13 935

฿ 3,091.88

KOK SOCKETS 1 Piece(s) 19 Day(s) 83 55 38 X 20 14 1,038

฿ 3,183.15

KOK SOCKETS 1 Piece(s) 14 Day(s) 87 58 41 X 19 14 1,100

฿ 3,181.48

KOK SOCKETS 1 Piece(s) 12 Day(s) 87 58 41 X 21 14 1,089

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1