(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Socket 1/2 "(12.7 mm) Pathfinder Socket 14465M (14465M-21)

Impact Socket 1/2 "(12.7 mm) Pathfinder Socket 14465M (14465M-21)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
14465M-10
14465M-11
14465M-12
14465M-13
14465M-14
14465M-15
14465M-16
14465M-17
14465M-18
14465M-19
14465M-20
14465M-21
14465M-22
14465M-23
14465M-24
14465M-26
14465M-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

฿ 634.43

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 10 38 17 25 8 - 89

฿ 692.77

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 11 38 18.2 25 8 812-0886 87

฿ 634.12

KOK IMPACT SOCKETS 1 Piece(s) 14 Day(s) 12 38 19.5 25 9 - 87

฿ 692.62

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 38 20.7 25 9 812-0887 86

฿ 633.96

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 14 38 22 25 11 - 86

฿ 668.58

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 38 23.2 30 11 812-0888 131

฿ 668.58

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 16 38 24.5 30 11 812-0889 131

฿ 683.42

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 17 38 25.7 30 12 - 132

฿ 653.97

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 18 38 27 30 13 - 128

฿ 653.97

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 19 38 28.2 30 13 - 128

฿ 796.83

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 20 38 29.5 30 14 812-0890 125

฿ 680.00

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 21 38 30.7 30 14 - 128

฿ 755.56

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 22 38 32 30 15 812-0891 130

฿ 788.58

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 23 38 33.2 30 15 812-0892 135

฿ 788.58

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 24 38 34.5 30 15 812-0893 135

฿ 813.34

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 26 38 37 30 15 812-0894 152

฿ 874.93

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 27 40 38.2 30 16 812-0895 169

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

[Features]
Impact pathfinder socket with increased load capacity
Adopted a flat drive with surface contact that does not damage the corners

Part Number
14465M-10
14465M-11
14465M-12
14465M-13
14465M-14
14465M-15
14465M-16
14465M-17
14465M-18
14465M-19
14465M-20
14465M-21
14465M-22
14465M-23
14465M-24
14465M-26
14465M-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

฿ 634.43

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 10 38 17 25 8 - 89

฿ 692.77

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 11 38 18.2 25 8 812-0886 87

฿ 634.12

KOK IMPACT SOCKETS 1 Piece(s) 14 Day(s) 12 38 19.5 25 9 - 87

฿ 692.62

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 38 20.7 25 9 812-0887 86

฿ 633.96

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 14 38 22 25 11 - 86

฿ 668.58

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 38 23.2 30 11 812-0888 131

฿ 668.58

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 16 38 24.5 30 11 812-0889 131

฿ 683.42

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 17 38 25.7 30 12 - 132

฿ 653.97

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 18 38 27 30 13 - 128

฿ 653.97

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 19 38 28.2 30 13 - 128

฿ 796.83

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 20 38 29.5 30 14 812-0890 125

฿ 680.00

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 21 38 30.7 30 14 - 128

฿ 755.56

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 22 38 32 30 15 812-0891 130

฿ 788.58

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 23 38 33.2 30 15 812-0892 135

฿ 788.58

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 24 38 34.5 30 15 812-0893 135

฿ 813.34

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 26 38 37 30 15 812-0894 152

฿ 874.93

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 27 40 38.2 30 16 812-0895 169

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1