(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Socket 3/4 "(19 mm) Hex Socket 6400M/6400A

Hand Socket 3/4 "(19 mm) Hex Socket 6400M/6400A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 706.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6400M-29
6400M-30
6400M-31
6400M-32
6400M-33
6400M-34
6400M-35
6400M-36
6400M-37
6400M-38
6400M-39
6400M-40
6400M-41
6400M-42
6400M-43
6400M-44
6400M-45
6400M-46
6400M-47
6400M-48
6400M-50
6400M-52
6400M-54
6400M-55
6400M-56
6400M-57
6400M-58
6400M-60
6400M-63
6400M-65
6400M-70
6400M-75
6400M-85
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

฿ 876.83

KOK SOCKETS 1 Piece(s) 31 Day(s) 29 55 41 38 20 - 292

฿ 1,023.67

KOK SOCKETS 1 Piece(s) 31 Day(s) 30 55 42 38 21 - 301

฿ 1,023.50

KOK SOCKETS 1 Piece(s) 31 Day(s) 31 57 43.5 38 22 811-9671 294

฿ 876.83

KOK SOCKETS 1 Piece(s) 31 Day(s) 32 57 44.5 40 23 - 351

฿ 921.27

KOK SOCKETS 1 Piece(s) 10 Day(s) 33 57 46 40 23.5 - 384

฿ 1,010.16

KOK SOCKETS 1 Piece(s) 19 Day(s) 34 57 47 40 24 - 397

฿ 1,062.23

KOK SOCKETS 1 Piece(s) 14 Day(s) 35 59 48.5 42 24.5 - 422

฿ 1,010.16

KOK SOCKETS 1 Piece(s) 14 Day(s) 36 59 49.5 42 25 - 438

฿ 1,010.16

KOK SOCKETS 1 Piece(s) 14 Day(s) 37 59 51 42 25.5 - 484

฿ 1,010.16

KOK SOCKETS 1 Piece(s) 14 Day(s) 38 59 52 45 26 - 523

฿ 1,304.13

KOK SOCKETS 1 Piece(s) 19 Day(s) 39 59 53.5 45 26.5 - 538

฿ 1,304.13

KOK SOCKETS 1 Piece(s) 10 Day(s) 40 62 54.5 45 27 - 550

฿ 1,304.13

KOK SOCKETS 1 Piece(s) 10 Day(s) 41 62 56 47 28 - 633

฿ 1,304.13

KOK SOCKETS 1 Piece(s) 19 Day(s) 42 62 57 47 28.5 - 652

฿ 1,622.23

KOK SOCKETS 1 Piece(s) 31 Day(s) 43 62 58.5 47 29 811-9672 659

฿ 1,622.23

KOK SOCKETS 1 Piece(s) 31 Day(s) 44 62 59.5 47 29.5 811-9673 657

฿ 1,460.32

KOK SOCKETS 1 Piece(s) 19 Day(s) 45 68 61 47 30 - 734

฿ 1,460.32

KOK SOCKETS 1 Piece(s) 10 Day(s) 46 68 62 47 31 - 791

฿ 2,005.72

KOK SOCKETS 1 Piece(s) 31 Day(s) 47 68 63.5 48 31.5 811-9674 816

฿ 1,805.08

KOK SOCKETS 1 Piece(s) 10 Day(s) 48 68 64.5 45 32 - 800

฿ 1,805.08

KOK SOCKETS 1 Piece(s) 12 Day(s) 50 68 67 48 34 - 880

฿ 2,180.32

KOK SOCKETS 1 Piece(s) 31 Day(s) 52 72 69.5 53 33 - 925

฿ 2,637.46

KOK SOCKETS 1 Piece(s) 10 Day(s) 54 72 72 55 33 - 1,040

฿ 2,947.58

KOK SOCKETS 1 Piece(s) 10 Day(s) 55 72 73.5 53 36 - 1,006

฿ 3,178.32

KOK SOCKETS 1 Piece(s) 31 Day(s) 56 72 74.5 53 36 811-9675 1,092

฿ 3,189.99

KOK SOCKETS 1 Piece(s) 31 Day(s) 57 72 76 53 36 811-9676 1,169

฿ 3,149.85

KOK SOCKETS 1 Piece(s) 10 Day(s) 58 72 77 53 36 - 1,149

฿ 4,776.00

KOK SOCKETS 1 Piece(s) 5 Day(s) 60 76 79.5 58 39 - 1,402

฿ 3,703.50

KOK SOCKETS 1 Piece(s) 12 Day(s) 63 76 83.5 58 39 - 1,494

฿ 6,271.85

KOK SOCKETS 1 Piece(s) 5 Day(s) 65 80 86 63 42 - 1,608

฿ 5,422.86

KOK SOCKETS 1 Piece(s) 10 Day(s) 70 84 92 68 45 - 1,785

฿ 8,644.32

KOK SOCKETS 1 Piece(s) 5 Day(s) 75 86 98.5 73 48 - 2,186

฿ 10,053.82

KOK SOCKETS 1 Piece(s) 31 Day(s) 85 90 111 78 52 811-9677 2,620

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4

Product Description

[Features]
Adopted surface contact flat drive that does not damage the corners of bolts/nuts
Distributes the stress on the socket and increases the load capacity

Part Number
6400M-29
6400M-30
6400M-31
6400M-32
6400M-33
6400M-34
6400M-35
6400M-36
6400M-37
6400M-38
6400M-39
6400M-40
6400M-41
6400M-42
6400M-43
6400M-44
6400M-45
6400M-46
6400M-47
6400M-48
6400M-50
6400M-52
6400M-54
6400M-55
6400M-56
6400M-57
6400M-58
6400M-60
6400M-63
6400M-65
6400M-70
6400M-75
6400M-85
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

฿ 876.83

KOK SOCKETS 1 Piece(s) 31 Day(s) 29 55 41 38 20 - 292

฿ 1,023.67

KOK SOCKETS 1 Piece(s) 31 Day(s) 30 55 42 38 21 - 301

฿ 1,023.50

KOK SOCKETS 1 Piece(s) 31 Day(s) 31 57 43.5 38 22 811-9671 294

฿ 876.83

KOK SOCKETS 1 Piece(s) 31 Day(s) 32 57 44.5 40 23 - 351

฿ 921.27

KOK SOCKETS 1 Piece(s) 10 Day(s) 33 57 46 40 23.5 - 384

฿ 1,010.16

KOK SOCKETS 1 Piece(s) 19 Day(s) 34 57 47 40 24 - 397

฿ 1,062.23

KOK SOCKETS 1 Piece(s) 14 Day(s) 35 59 48.5 42 24.5 - 422

฿ 1,010.16

KOK SOCKETS 1 Piece(s) 14 Day(s) 36 59 49.5 42 25 - 438

฿ 1,010.16

KOK SOCKETS 1 Piece(s) 14 Day(s) 37 59 51 42 25.5 - 484

฿ 1,010.16

KOK SOCKETS 1 Piece(s) 14 Day(s) 38 59 52 45 26 - 523

฿ 1,304.13

KOK SOCKETS 1 Piece(s) 19 Day(s) 39 59 53.5 45 26.5 - 538

฿ 1,304.13

KOK SOCKETS 1 Piece(s) 10 Day(s) 40 62 54.5 45 27 - 550

฿ 1,304.13

KOK SOCKETS 1 Piece(s) 10 Day(s) 41 62 56 47 28 - 633

฿ 1,304.13

KOK SOCKETS 1 Piece(s) 19 Day(s) 42 62 57 47 28.5 - 652

฿ 1,622.23

KOK SOCKETS 1 Piece(s) 31 Day(s) 43 62 58.5 47 29 811-9672 659

฿ 1,622.23

KOK SOCKETS 1 Piece(s) 31 Day(s) 44 62 59.5 47 29.5 811-9673 657

฿ 1,460.32

KOK SOCKETS 1 Piece(s) 19 Day(s) 45 68 61 47 30 - 734

฿ 1,460.32

KOK SOCKETS 1 Piece(s) 10 Day(s) 46 68 62 47 31 - 791

฿ 2,005.72

KOK SOCKETS 1 Piece(s) 31 Day(s) 47 68 63.5 48 31.5 811-9674 816

฿ 1,805.08

KOK SOCKETS 1 Piece(s) 10 Day(s) 48 68 64.5 45 32 - 800

฿ 1,805.08

KOK SOCKETS 1 Piece(s) 12 Day(s) 50 68 67 48 34 - 880

฿ 2,180.32

KOK SOCKETS 1 Piece(s) 31 Day(s) 52 72 69.5 53 33 - 925

฿ 2,637.46

KOK SOCKETS 1 Piece(s) 10 Day(s) 54 72 72 55 33 - 1,040

฿ 2,947.58

KOK SOCKETS 1 Piece(s) 10 Day(s) 55 72 73.5 53 36 - 1,006

฿ 3,178.32

KOK SOCKETS 1 Piece(s) 31 Day(s) 56 72 74.5 53 36 811-9675 1,092

฿ 3,189.99

KOK SOCKETS 1 Piece(s) 31 Day(s) 57 72 76 53 36 811-9676 1,169

฿ 3,149.85

KOK SOCKETS 1 Piece(s) 10 Day(s) 58 72 77 53 36 - 1,149

฿ 4,776.00

KOK SOCKETS 1 Piece(s) 5 Day(s) 60 76 79.5 58 39 - 1,402

฿ 3,703.50

KOK SOCKETS 1 Piece(s) 12 Day(s) 63 76 83.5 58 39 - 1,494

฿ 6,271.85

KOK SOCKETS 1 Piece(s) 5 Day(s) 65 80 86 63 42 - 1,608

฿ 5,422.86

KOK SOCKETS 1 Piece(s) 10 Day(s) 70 84 92 68 45 - 1,785

฿ 8,644.32

KOK SOCKETS 1 Piece(s) 5 Day(s) 75 86 98.5 73 48 - 2,186

฿ 10,053.82

KOK SOCKETS 1 Piece(s) 31 Day(s) 85 90 111 78 52 811-9677 2,620

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2