(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Construction Tool - Push-Button Construction Ratchet Wrench (Long) 171SB-1/2

Construction Tool - Push-Button Construction Ratchet Wrench (Long) 171SB-1/2

You can add up to 6 items to the comparison list.

Loading...

Specifications of 171B-1-2

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    380
  • Width across flat dimension(Inch)
    2/1
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    44.6
  • Dimension T(mm)
    33
  • Trusco Code
    811-7509
  • Mass(g)
    650
Part Number
171B-1-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,620.86

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    380
  • Width across flat dimension(Inch)
    2/1
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    44.6
  • Dimension T(mm)
    33
  • Trusco Code
    811-7509
  • Mass(g)
    650

Specifications of 171B-1-2

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    380
  • Width across flat dimension(Inch)
    2/1
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    44.6
  • Dimension T(mm)
    33
  • Trusco Code
    811-7509
  • Mass(g)
    650
Part Number
171B-1-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,620.86

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1