(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ratchet Wrench 139

Ratchet Wrench 139

You can add up to 6 items to the comparison list.

Loading...

Specifications of 139

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    125
  • Width across flat dimension(Inch)
    1/4
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    20.1
  • Dimension C(mm)
    7.5
  • Trusco Code
    811-8108
  • Mass(g)
    80
Part Number
139
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,111.98

KOK SPINNER HANDLES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    125
  • Width across flat dimension(Inch)
    1/4
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    20.1
  • Dimension C(mm)
    7.5
  • Trusco Code
    811-8108
  • Mass(g)
    80

Specifications of 139

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    125
  • Width across flat dimension(Inch)
    1/4
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    20.1
  • Dimension C(mm)
    7.5
  • Trusco Code
    811-8108
  • Mass(g)
    80
Part Number
139
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,111.98

KOK SPINNER HANDLES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1