(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Interchangeable Screwdriver 168C

Screwdriver Interchangeable Screwdriver 168C

You can add up to 6 items to the comparison list.

Loading...

Specifications of 168C-2X6

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    210
  • Trusco Code
    811-8182
  • Weight(g)
    108
Part Number
168C-2X6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 515.53

KOK REPLACEMENT SCREWDRIVER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    210
  • Trusco Code
    811-8182
  • Weight(g)
    108

Specifications of 168C-2X6

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    210
  • Trusco Code
    811-8182
  • Weight(g)
    108
Part Number
168C-2X6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 515.53

KOK REPLACEMENT SCREWDRIVER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1