(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attack Screwdriver 4112 (4112G)

Attack Screwdriver 4112 (4112G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4112G
4112N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grip Type Trusco Code Weight
(g)

฿ 2,649.49

KOK IMPACT SCREWDRIVERS 1 Piece(s) 31 Day(s) Rubber 811-8238 810

฿ 1,840.64

KOK IMPACT SCREWDRIVERS 1 Piece(s) 31 Day(s) Stainless Steel 811-8239 730

Basic Specifications

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Overall Length(mm)
    163
  • Features
    Square drive: 1/2"
Part Number
4112G
4112N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grip Type Trusco Code Weight
(g)

฿ 2,649.49

KOK IMPACT SCREWDRIVERS 1 Piece(s) 31 Day(s) Rubber 811-8238 810

฿ 1,840.64

KOK IMPACT SCREWDRIVERS 1 Piece(s) 31 Day(s) Stainless Steel 811-8239 730

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1