(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Pliers Soft (With Spring) WPPS

Pipe Pliers Soft (With Spring) WPPS

You can add up to 6 items to the comparison list.

Loading...

Specifications of WPPS-270

  • Adjustment(Steps)
    8 stage
  • Overall Length(mm)
    283
  • Mass(g)
    430
  • Nominal Dimensions(mm)
    270
  • Grippable Workpiece Dimensions(mm)
    Round: 20 to 70, Square: 29 to 65
  • Dimension A(mm)
    72
  • Dimension E(mm)
    58.6
  • Dimension T(mm)
    14.4
Part Number
WPPS-270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,386.84

MTI WATER PUMP PLIERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Adjustment(Steps)
    8 stage
  • Overall Length(mm)
    283
  • Mass(g)
    430
  • Nominal Dimensions(mm)
    270
  • Grippable Workpiece Dimensions(mm)
    Round: 20 to 70, Square: 29 to 65
  • Dimension A(mm)
    72
  • Dimension E(mm)
    58.6
  • Dimension T(mm)
    14.4

Product Description

[Features]
· Will not scratch the object with the resin pad.
· Spring built-in is ideal for continuous work.
· There are 2 types of resin pads, round and square.

Specifications of WPPS-270

  • Adjustment(Steps)
    8 stage
  • Overall Length(mm)
    283
  • Mass(g)
    430
  • Nominal Dimensions(mm)
    270
  • Grippable Workpiece Dimensions(mm)
    Round: 20 to 70, Square: 29 to 65
  • Dimension A(mm)
    72
  • Dimension E(mm)
    58.6
  • Dimension T(mm)
    14.4
Part Number
WPPS-270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,386.84

MTI WATER PUMP PLIERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1