(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers With Screwdriver

Water Pump Pliers With Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 788.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
WPD-250R
WPD-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Blade shape

฿ 788.24

MTI WATER PUMP PLIERS 1 Piece(s) 31 Day(s) 330 R

฿ 789.62

MTI WATER PUMP PLIERS 1 Piece(s) 31 Day(s) 340 Straight

Basic Specifications

  • Adjustment(Steps)
    5 stage
  • Overall Length(mm)
    262
  • Nominal Dimensions(mm)
    250
  • Grippable Workpiece Dimensions(mm)
    47
  • Dimension A(mm)
    56.5
  • Dimension E(mm)
    34
  • Dimension T(mm)
    10
  • Cutting Performance(φ(mm))
    Soft wire 3.0

Product Description

[Features]
· Straight tooth type water pump pliers (WPD-250S).
· With screwdriver (flathead).
· The soft wire can be cut (with a blade).

Part Number
WPD-250R
WPD-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Blade shape

฿ 788.24

MTI WATER PUMP PLIERS 1 Piece(s) 31 Day(s) 330 R

฿ 789.62

MTI WATER PUMP PLIERS 1 Piece(s) 31 Day(s) 340 Straight

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1