(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Socket (Standard-Type) mm-Sized 9 Sockets 13-Pc. Set

Hex Socket (Standard-Type) mm-Sized 9 Sockets 13-Pc. Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of PH213M

  • Product Type
    Other
  • Opposite side dimensions(mm)
    2 ~ 8
  • Insertion Angle(mm)
    6.35
  • Trusco Code
    817-5424
  • Specifications
    With metal case
  • Mass(g)
    925
  • Package details
    Hex socket (standard-type): 2/2.5/3/4/5/6/8 mm; screwdriver bit socket: 21BHT/22BHT; wrench handle: 2SH125; extension bar: 2EX50; ratchet handle: 2RH125
Part Number
PH213M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,859.43

MTI HEXAGON SOCKETS 1 Piece(s) 13 Day(s)

Basic Specifications

  • Product Type
    Other
  • Opposite side dimensions(mm)
    3 / 4 / 5 / 6 / 8 / 2 / 2.5
  • Insertion Angle(mm)
    6.35
  • Trusco Code
    817-5424
  • Specifications
    With metal case
  • Mass(g)
    925
  • Package details
    Hex socket (standard-type): 2/2.5/3/4/5/6/8 mm; screwdriver bit socket: 21BHT/22BHT; wrench handle: 2SH125; extension bar: 2EX50; ratchet handle: 2RH125

Product Description

Hex socket for manual work (standard type).
It is a rich 13-pc. set.

Specifications of PH213M

  • Product Type
    Other
  • Opposite side dimensions(mm)
    2 ~ 8
  • Insertion Angle(mm)
    6.35
  • Trusco Code
    817-5424
  • Specifications
    With metal case
  • Mass(g)
    925
  • Package details
    Hex socket (standard-type): 2/2.5/3/4/5/6/8 mm; screwdriver bit socket: 21BHT/22BHT; wrench handle: 2SH125; extension bar: 2EX50; ratchet handle: 2RH125
Part Number
PH213M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,859.43

MTI HEXAGON SOCKETS 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1