(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dual Snap Ring Pliers DSP-□

Dual Snap Ring Pliers DSP-□

You can add up to 6 items to the comparison list.

Loading...

Specifications of DSP-145

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    143
  • Shaft/hole
    Use with both shaft and hole
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    145
  • Dimension A(mm)
    80
  • Dimension E(mm)
    95
  • Dimension T(mm)
    9
  • Dimension T(mm)
    1.2
  • Dimension E(mm)
    42
  • Operating Range(mm)
    10 to 40
  • Trusco code
    817 - 4800
  • Mass(g)
    85
Part Number
DSP-145
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,780.00

MTI SNAP RING PLIERS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    143
  • Shaft/hole
    Use with both shaft and hole
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    145
  • Dimension A(mm)
    80
  • Dimension E(mm)
    95
  • Dimension T(mm)
    9
  • Dimension T(mm)
    1.2
  • Dimension E(mm)
    42
  • Operating Range(mm)
    10 to 40
  • Trusco code
    817 - 4800
  • Mass(g)
    85

Product Description

[Features]
· One product for both shaft and hole.

Specifications of DSP-145

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    143
  • Shaft/hole
    Use with both shaft and hole
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    145
  • Dimension A(mm)
    80
  • Dimension E(mm)
    95
  • Dimension T(mm)
    9
  • Dimension T(mm)
    1.2
  • Dimension E(mm)
    42
  • Operating Range(mm)
    10 to 40
  • Trusco code
    817 - 4800
  • Mass(g)
    85
Part Number
DSP-145
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,780.00

MTI SNAP RING PLIERS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1