(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Tucker Staples (1052770)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1052770
1052780
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
JAN Code Mass
(g)
Amount Of Content

฿ 147.67

AIR NIPPERS(STAPLER) 1 Piece(s) Quote Shoulder Width 12 x Leg Length 8 x Line Width 0.7 4907052631328 75 1 pc.

฿ 146.12

AIR NIPPERS(STAPLER) 1 Piece(s) Quote Shoulder Width 12 x Leg Length 6 x Line Width 0.7 4907052631311 65 1 pc.

Basic Specifications

  • Product Type
    Tacker
  • Other
    Option
  • Material
    Iron
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Number attached in 1 operation: 100.

Part Number
1052770
1052780
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
JAN Code Mass
(g)
Amount Of Content

฿ 147.67

AIR NIPPERS(STAPLER) 1 Piece(s) Quote Shoulder Width 12 x Leg Length 8 x Line Width 0.7 4907052631328 75 1 pc.

฿ 146.12

AIR NIPPERS(STAPLER) 1 Piece(s) Quote Shoulder Width 12 x Leg Length 6 x Line Width 0.7 4907052631311 65 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1