(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade Type Foldable Saw 210 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4381

  • Product Type
    Disaster Relief Products
  • Overall Length(mm)
    440
  • JAN Code
    4969402043816
  • Size
    Universal teeth / Blade length: 210 mm, When stored: Approx. 240 mm
  • Mass(g)
    230
  • Amount Of Content
    1 pc.
Part Number
4381
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,236.00

RESCUE TOOLS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Disaster Relief Products
  • Overall Length(mm)
    440
  • JAN Code
    4969402043816
  • Size
    Universal teeth / Blade length: 210 mm, When stored: Approx. 240 mm
  • Mass(g)
    230
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Tool that is useful for performing rescue operations in a disaster.

Specifications of 4381

  • Product Type
    Disaster Relief Products
  • Overall Length(mm)
    440
  • JAN Code
    4969402043816
  • Size
    Universal teeth / Blade length: 210 mm, When stored: Approx. 240 mm
  • Mass(g)
    230
  • Amount Of Content
    1 pc.
Part Number
4381
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,236.00

RESCUE TOOLS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1