(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VD223 |
VDZ50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Specifications | Notes |
---|---|---|---|---|---|---|---|---|
฿ 1,028.57 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | 4953998006171 | Duct Cutter Locating Portion | - | ||
฿ 940.82 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | 4953998009073 | Nylon Case for A/C Duct Cutters | A/C duct cutters are sold separately. |
[Features]
· Receptor for duct cutter.
· VDZ50 is a nylon case for A/C duct cutters. · For VD-2000, VD-2100, VD-2200
Part Number |
---|
VD223 |
VDZ50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Specifications | Notes |
---|---|---|---|---|---|---|---|---|
฿ 1,028.57 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | 4953998006171 | Duct Cutter Locating Portion | - | ||
฿ 940.82 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | 4953998009073 | Nylon Case for A/C Duct Cutters | A/C duct cutters are sold separately. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?