(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump 8CFM

Vacuum Pump 8CFM

You can add up to 6 items to the comparison list.

Loading...

Specifications of Y93589

  • Product Type
    Vacuum Pump for Freon Recovery
  • Ventilation Velocity (50/60 hz)(L/min)
    190/229
  • Width(mm)
    442
  • Depth(mm)
    156
  • Height(mm)
    293
  • Power Consumption(W)
    375
  • Mass(g)
    17000
  • Supported refrigerants
    R32, R410A, CFC, HCFC, HFC Series
  • Power Supply
    100V
  • Intake Port Diameter
    1/4", 1/2" (Flare Male)
  • Accessory
    Different Diameter Adapter 1/4" Female x 5/16" Male, Different Diameter Adapter 1/2" Female x 3/8" Male, Vacuum Pump Oil 1.4 L
Part Number
Y93589
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Vacuum Pump for Freon Recovery
  • Ventilation Velocity (50/60 hz)(L/min)
    190/229
  • Width(mm)
    442
  • Depth(mm)
    156
  • Height(mm)
    293
  • Power Consumption(W)
    375
  • Mass(g)
    17000
  • Supported refrigerants
    R32, R410A, CFC, HCFC, HFC Series
  • Power Supply
    100V
  • Intake Port Diameter
    1/4", 1/2" (Flare Male)
  • Accessory
    Different Diameter Adapter 1/4" Female x 5/16" Male, Different Diameter Adapter 1/2" Female x 3/8" Male, Vacuum Pump Oil 1.4 L

Product Description

[Features]
· Ideal for vacuuming of small to 45 HP class refrigeration/HVAC systems as well as vacuuming for a long period of time.
[Applications]
· For vacuuming of small to large refrigeration/HVAC systems.

Specifications of Y93589

  • Product Type
    Vacuum Pump for Freon Recovery
  • Ventilation Velocity (50/60 hz)(L/min)
    190/229
  • Width(mm)
    442
  • Depth(mm)
    156
  • Height(mm)
    293
  • Power Consumption(W)
    375
  • Mass(g)
    17000
  • Supported refrigerants
    R32, R410A, CFC, HCFC, HFC Series
  • Power Supply
    100V
  • Intake Port Diameter
    1/4", 1/2" (Flare Male)
  • Accessory
    Different Diameter Adapter 1/4" Female x 5/16" Male, Different Diameter Adapter 1/2" Female x 3/8" Male, Vacuum Pump Oil 1.4 L
Part Number
Y93589
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1