(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plus II 1/4 X 5/16 Different-Diameter Charging Hose PAT. (Y21405)

Plus II 1/4 X 5/16 Different-Diameter Charging Hose PAT. (Y21405)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y21405
Y21425
Y21465
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Collar

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote Red

Basic Specifications

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Connection Size
    1/4" Flare (UNF7/16-20 threads) x 5/16" flare (UNF1/2-20 threads)
  • Length
    152cm
  • Explosion Pressure(MPa)
    27.5

Product Description

[Features]
· The Plus II hose is ideal for R410A and R32 and is equipped with 1/4" sized fittings. The 45° end is equipped with 5/16" sized fittings.
· No different-diameter adapter is needed when connecting a device for R410A, one side 5/16", and a recovery machine.
· Amazing flexibility, and also the No.1 hose for pressure-resistant performance.

Part Number
Y21405
Y21425
Y21465
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Collar

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote Red

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1