(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plus II PAT 3/8" Charging Hose for Large Diameters

Plus II PAT 3/8" Charging Hose for Large Diameters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,190.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y14512
Y14536
Y14560
Y14596
Y14612
Y14617
Y14625
Y14633
Y14650
Y14675
Y14699
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 30cm

฿ 2,190.13

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 12 Day(s) 92cm

฿ 2,721.33

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 12 Day(s) 152cm

฿ 3,758.12

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 12 Day(s) 244cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 366cm

฿ 6,492.58

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 20 Day(s) 500cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 762cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1000cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1500cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 2200cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 3000cm

Basic Specifications

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    4.1
  • Connection Size
    3/8" Flare (UNF5/8-18 threads)
  • Explosion Pressure(MPa)
    20.7
  • Operating Temperature Range(°C)
    −28.8~82.2
  • Supported refrigerants
    R32、R410A、R407C・R404A・R507A、R12・R22・R502、R134a

Product Description

[Features]
· 3/8 size is adopted to keep efficiency high during work at a long distance.
· A long, high-performance, 3/8" large opening Plus II hose with a 4-layer structure.
· Amazing flexibility, and also the No.1 hose for pressure-resistant performance.

Part Number
Y14512
Y14536
Y14560
Y14596
Y14612
Y14617
Y14625
Y14633
Y14650
Y14675
Y14699
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 30cm

฿ 2,190.13

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 12 Day(s) 92cm

฿ 2,721.33

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 12 Day(s) 152cm

฿ 3,758.12

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 12 Day(s) 244cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 366cm

฿ 6,492.58

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 20 Day(s) 500cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 762cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1000cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1500cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 2200cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 3000cm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1