(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Cleaner E-150 for Unclogging Toilets, Bathrooms, and Sinks, with Wire Included as Standard Equipment

Drain Cleaner E-150 for Unclogging Toilets, Bathrooms, and Sinks, with Wire Included as Standard Equipment

You can add up to 6 items to the comparison list.

Loading...

Specifications of 48500

  • Product Type
    Vacuum Cleaner
  • Other
    Option
  • Cleaning Capacity: Pipe Diameter(mm)
    50~100
  • Wire(mm×m)
    φ13×15.2
Part Number
48500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,854.89

ASD CABLE 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Other
    Option
  • Cleaning Capacity: Pipe Diameter(mm)
    50~100
  • Wire(mm×m)
    φ13×15.2

Product Description

[Features]
· The wire is neither too hard or too soft and can easily pass through 40A elbows.
· It contains a plastic core, clogging is prevented while keeping off dirt, and it is highly flexible.
· Reaches the clogging point smoothly.
· A strong wire resistant to bending and breaking.

Specifications of 48500

  • Product Type
    Vacuum Cleaner
  • Other
    Option
  • Cleaning Capacity: Pipe Diameter(mm)
    50~100
  • Wire(mm×m)
    φ13×15.2
Part Number
48500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,854.89

ASD CABLE 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1