1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Saw for Cutting Existing Steel, Stainless Steel, Plastic, etc. Piping 200SP (Part Number)

PIPE CUTTING MACHINE

Pipe Saw for Cutting Existing Steel, Stainless Steel, Plastic, etc. Piping 200SP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,510.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easily cuts pipes when repairing and removing existing piping of up to 200A.
· Enables easy work even in narrow spaces such as crawlspaces.
· High-speed cutting greatly shortens the work time.
· The lightest in its class at only 3.9 kg.

Part Number
PS200SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,510.00

PIPE CUTTING MACHINE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Reciprocating Saw (Pipe Saw) Voltage(V) 100 Stroke times(min-1) 700~2060
Stroke(mm) 26 Power Consumption(W) 1300 Double Insulation NA
Capability(A) 15 to 150 Mass(g) 39000 Accessory Super HSS Blade 200 x 8 threads (1), Super HSS Blade 270 x 8 thread (1), Chain Vise Set, Hexagonal Bar Wrench, Containment Case

Please check the type/dimensions/specifications of the part PS200SP in the Pipe Saw for Cutting Existing Steel, Stainless Steel, Plastic, etc. Piping 200SP series.