(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Camera Cable Clear Scope Cable (Flexible)

Camera Cable Clear Scope Cable (Flexible)

You can add up to 6 items to the comparison list.

Loading...

Specifications of TH013

  • Product Type
    Piping Scope
  • Camera Head Diameter(mm)
    5.5
  • Cable Length(mm)
    3000
  • Specifications
    Camera cable
Part Number
TH013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD INSPECTION GOOD PIPE 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Piping Scope
  • Camera Head Diameter(mm)
    5.5
  • Cable Length(mm)
    3000
  • Specifications
    Camera cable

Product Description

[Features]
· A soft cable that can smoothly pass through narrow gaps.

Specifications of TH013

  • Product Type
    Piping Scope
  • Camera Head Diameter(mm)
    5.5
  • Cable Length(mm)
    3000
  • Specifications
    Camera cable
Part Number
TH013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD INSPECTION GOOD PIPE 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1