(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Diameter Compatible Pipe Bearing Max Jack

Large Diameter Compatible Pipe Bearing Max Jack

You can add up to 6 items to the comparison list.

Loading...

Specifications of S781403

  • Product Type
    Pipe Vise
  • Height(mm)
    780~1080
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    4~36"(100~900mm)
  • Mass(kg)
    52.2
  • Specifications
    Maximum Load: 1130 kg
Part Number
S781403
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Pipe Vise
  • Height(mm)
    780~1080
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    4~36"(100~900mm)
  • Mass(kg)
    52.2
  • Specifications
    Maximum Load: 1130 kg

Product Description

[Features]
· A pipe cradle supporting large bores.
· Work time is shortened in large bore pipe factories by performing the 4 roles of hoist movement / machining / welding / shipping with just a single machine. Boasts a sales record of 10,000 units per year.
· Movable even without a crane hoist.
· 5 large casters enable easy movement with outstanding stability.
· Minor adjustments of handle height are also possible.
· Roller wheel makes pipe easy to rotate.

Specifications of S781403

  • Product Type
    Pipe Vise
  • Height(mm)
    780~1080
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    4~36"(100~900mm)
  • Mass(kg)
    52.2
  • Specifications
    Maximum Load: 1130 kg
Part Number
S781403
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1