- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
HD Pipe Jack L Roller for Pipe/Steel Beam Supports
(S780514)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
|
฿ 999,999,999.00
|
ASD THREADING MACHINES
|
1 Piece(s)
|
|
Quote
|
For Steel Pipes |
|
฿ 999,999,999.00
|
ASD THREADING MACHINES
|
1 Piece(s)
|
|
Quote
|
For SUS |
Basic Specifications
-
- Product Type
- Pipe Vise
-
- Main Body, Related Products
- Related Product
-
- Applicable Pipe
- 11/4~24"(30~600mm)
-
- Specifications
- Maximum Load: 900 kg
Product Description
[Features]
· Head pipe jack heads are available in a wide variety of 6 types, which can be combined for use with pipe jacks L and H according to the application.
[Applications]
· For roll welding of pipes and round bars.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
|
฿ 999,999,999.00
|
ASD THREADING MACHINES
|
1 Piece(s)
|
|
Quote
|
For Steel Pipes |
|
฿ 999,999,999.00
|
ASD THREADING MACHINES
|
1 Piece(s)
|
|
Quote
|
For SUS |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?