(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Diameter Compatible Pipe Bearing Adjusting Rollers (S780365)

Large Diameter Compatible Pipe Bearing Adjusting Rollers (S780365)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S780365
S780366
S780370
S780371
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Details Type Mass
(kg)
Specifications

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote 800 Roller :H 17.9 Maximum Load: 900 kg

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote 800 Ball :H 17.6 Maximum Load: 450 kg

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote 610 Roller: L 13.2 Maximum Load: 900 kg

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote 610 Ball: L 14.1 Maximum Load: 450 kg

Basic Specifications

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    1/2~36"(12~900mm)

Product Description

[Features]
· A pipe cradle supporting large bores.
· 4-leg type gives an outstanding sense of stability in flat locations.
· Fine height adjustment is enabled by moving the roller head.
· The roller head can be rotated for alignment and fixed for welding.

Part Number
S780365
S780366
S780370
S780371
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Details Type Mass
(kg)
Specifications

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote 800 Roller :H 17.9 Maximum Load: 900 kg

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote 800 Ball :H 17.6 Maximum Load: 450 kg

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote 610 Roller: L 13.2 Maximum Load: 900 kg

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote 610 Ball: L 14.1 Maximum Load: 450 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1