(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
56100 |
56127 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions | Set Content |
---|---|---|---|---|---|---|---|
฿ 20,066.00 |
ASD THREADING MACHINES | 1 Piece(s) | 12 Day(s) | 1/2"~1" | Screw gauge (1/2", 3/4", 1"), case | ||
฿ 54,423.00 ฿ 50,020.18 |
ASD THREADING MACHINES | 1 Piece(s) | 12 Day(s) | 1/2"~2" | Screw gauge (1/2", 3/4", 1", 11/4", 11/2", 2"), case |
[Features]
· For accuracy inspection of male pipe taper screws (JIS B 0203).
· Just screw it in. Inspection is easy.
· For thread size setting and screw accuracy inspection at the start of thread cutting and exchanging the chaser.
· For checking the screw precision while working.
· Uses die steel with excellent durability.
Part Number |
---|
56100 |
56127 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions | Set Content |
---|---|---|---|---|---|---|---|
฿ 20,066.00 |
ASD THREADING MACHINES | 1 Piece(s) | 12 Day(s) | 1/2"~1" | Screw gauge (1/2", 3/4", 1"), case | ||
฿ 54,423.00 ฿ 50,020.18 |
ASD THREADING MACHINES | 1 Piece(s) | 12 Day(s) | 1/2"~2" | Screw gauge (1/2", 3/4", 1", 11/4", 11/2", 2"), case |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?