1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw for Reinforced Steel FD (Part Number)

TIPPING SAW

Chip Saw for Reinforced Steel FD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,229.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ultimate in rebar cutting.
[Features]
· Unique blade shape prevents damage to base metal.
· Optimized number of teeth and thick blade for sharp rebar cutting.
[Applications]
· Rebar.

 
Part Number
FD51-180S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,229.00

TIPPING SAW 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Work Material Reinforcement Bars Chip Cermet Cutting Capacity(mm) D51 or Less
Outside Diameter(mm) 180 Blade Thickness(mm) 1.8 Number of Cutting Teeth(P) 38
Blade Thickness(mm) 1.4 Hole Diameter(mm) Spline JAN Code 4920350002645
Compatible Model Dedicated Machine: Diamond SDC-51E