(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VP-30 PVC Cutter

VP-30 PVC Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of VP30220

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    38φ
  • Overall Length(mm)
    220
  • JAN Code
    4953998006027
  • Mass(g)
    480
Part Number
VP30220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,227.25

HAN HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

· Capable of comfortably cutting a beautiful cut end with one hand.
· Even with narrow pipes, can be cut with few turns because the cutter blade contacts the pipe with one grip.
· Guarantees quality with corrosion resistance, resistance to wear, and high durability.

Specifications of VP30220

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    38φ
  • Overall Length(mm)
    220
  • JAN Code
    4953998006027
  • Mass(g)
    480
Part Number
VP30220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,227.25

HAN HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1