(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
36 |
VP36E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
JAN Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 698.78 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Replacement Blade | - | - | 4953998006225 | - | ||
฿ 2,488.22 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Polyvinyl chloride tube cutter | 42φ | 225 | 4953998006218 | 330 |
· Cutting capacity up to outer diameter of ø42, can comfortably cut with one hand.
· Protector diagonal cutting also possible by mounting an attachment.
Part Number |
---|
36 |
VP36E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
JAN Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 698.78 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Replacement Blade | - | - | 4953998006225 | - | ||
฿ 2,488.22 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Polyvinyl chloride tube cutter | 42φ | 225 | 4953998006218 | 330 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?