(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
354051 |
354052 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Cord | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,438.32 |
INSULATING SHEETS | 1 Piece(s) | 31 Day(s) | 108 | 0.14 | Electrostatic Mat 1 | 1 pc. | ||
฿ 2,709.29 |
INSULATING SHEETS | 1 Piece(s) | 11 Day(s) | 180 | 0.235 | Electrostatic Mat 2 | 1 pc. |
[Features]
· Static electricity is eliminated by touching the mat. Reduces the risk of losing the data on memory cards.
· Can be used as a mouse pad.
· Accessory: Magic Tape
[Applications]
· Removal of static electricity built up in the human body.
· Prevention of erasing data on media.
[Material]
· Surface: conductive rubber, back side: conductive sponge
Part Number |
---|
354051 |
354052 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Cord | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,438.32 |
INSULATING SHEETS | 1 Piece(s) | 31 Day(s) | 108 | 0.14 | Electrostatic Mat 1 | 1 pc. | ||
฿ 2,709.29 |
INSULATING SHEETS | 1 Piece(s) | 11 Day(s) | 180 | 0.235 | Electrostatic Mat 2 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?