(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

VERDEXEL Stretch Jacket, Top (3110125103)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3110124903
3110124904
3110124905
3110124906
3110124907
3110124908
3110124909
3110125003
3110125004
3110125005
3110125006
3110125007
3110125008
3110125009
3110125103
3110125104
3110125105
3110125106
3110125107
3110125108
3110125109
3110125203
3110125204
3110125205
3110125206
3110125207
3110125209
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(cm)
Shoulder Length
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray S 58 47 110 53 Silver gray 4548890193946 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray M 61 48 114 55 Silver gray 4548890193953 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray L 64 50 118 57 Silver gray 4548890193960 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray LL 67 52 122 59 Silver gray 4548890193977 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray 3L 70 54 128 60 Silver gray 4548890193984 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray 4L 73 56 134 60 Silver gray 4548890193991 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray 5L 73 58 140 60 Silver gray 4548890194004 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue S 58 47 110 53 Light blue 4548890194011 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue M 61 48 114 55 Light blue 4548890194028 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue L 64 50 118 57 Light blue 4548890194035 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue LL 67 52 122 59 Light blue 4548890194042 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue 3L 70 54 128 60 Light blue 4548890194059 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue 4L 73 56 134 60 Light blue 4548890194066 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue 5L 73 58 140 60 Light blue 4548890194073 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green S 58 47 110 53 Earth Green 4548890194080 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green M 61 48 114 55 Earth Green 4548890194097 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green L 64 50 118 57 Earth Green 4548890194103 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green LL 67 52 122 59 Earth Green 4548890194110 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green 3L 70 54 128 60 Earth Green 4548890194127 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green 4L 73 56 134 60 Earth Green 4548890194134 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green 5L 73 58 140 60 Earth Green 4548890194141 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue S 58 47 110 53 Navy 4548890194158 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue M 61 48 114 55 Navy 4548890194165 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue L 64 50 118 57 Navy 4548890194172 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue LL 67 52 122 59 Navy 4548890194189 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue 3L 70 54 128 60 Navy 4548890194196 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue 5L 73 58 140 60 Navy 4548890194219 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Material Quality
    65% Polyester, 35% Cotton, Stretch Twill
  • Weight(g)
    500
  • Material (Fastener)
    Resin
  • Material (Dot Button)
    Resin (Placket, Chest Pocket, Belt, Cuffs)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· "Plantex" series conforming to the world's first "Act on Promoting Green Purchasing".
· T/C stretch uniform focusing on further enhancing mobility.

Part Number
3110124903
3110124904
3110124905
3110124906
3110124907
3110124908
3110124909
3110125003
3110125004
3110125005
3110125006
3110125007
3110125008
3110125009
3110125103
3110125104
3110125105
3110125106
3110125107
3110125108
3110125109
3110125203
3110125204
3110125205
3110125206
3110125207
3110125209
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(cm)
Shoulder Length
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray S 58 47 110 53 Silver gray 4548890193946 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray M 61 48 114 55 Silver gray 4548890193953 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray L 64 50 118 57 Silver gray 4548890193960 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray LL 67 52 122 59 Silver gray 4548890193977 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray 3L 70 54 128 60 Silver gray 4548890193984 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray 4L 73 56 134 60 Silver gray 4548890193991 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray 5L 73 58 140 60 Silver gray 4548890194004 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue S 58 47 110 53 Light blue 4548890194011 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue M 61 48 114 55 Light blue 4548890194028 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue L 64 50 118 57 Light blue 4548890194035 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue LL 67 52 122 59 Light blue 4548890194042 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue 3L 70 54 128 60 Light blue 4548890194059 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue 4L 73 56 134 60 Light blue 4548890194066 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Blue 5L 73 58 140 60 Light blue 4548890194073 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green S 58 47 110 53 Earth Green 4548890194080 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green M 61 48 114 55 Earth Green 4548890194097 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green L 64 50 118 57 Earth Green 4548890194103 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green LL 67 52 122 59 Earth Green 4548890194110 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green 3L 70 54 128 60 Earth Green 4548890194127 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green 4L 73 56 134 60 Earth Green 4548890194134 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Green 5L 73 58 140 60 Earth Green 4548890194141 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue S 58 47 110 53 Navy 4548890194158 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue M 61 48 114 55 Navy 4548890194165 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue L 64 50 118 57 Navy 4548890194172 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue LL 67 52 122 59 Navy 4548890194189 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue 3L 70 54 128 60 Navy 4548890194196 1 Pair

฿ 3,481.29

WORK CLOTHES 1 Piece(s) 17 Day(s) Navy Blue 5L 73 58 140 60 Navy 4548890194219 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1