(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Shoes, Captain Pro Safety #3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,054.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPS3BK-24.5
CPS3BK-25.0
CPS3BK-25.5
CPS3BK-26.0
CPS3BK-26.5
CPS3BK-27.0
CPS3BK-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Amount Of Content

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24.5 4963475070427 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25 4963475070434 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 4963475070441 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 26 4963475070458 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 26.5 4963475070465 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27 4963475070472 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 28 4963475070489 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Antistatic shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    Included
  • Color
    Black
  • Material Quality
    Natural Leather / Synthetic Leather
  • Material / Toecap
    Iron
  • Sole
    PU Injection (Urethane)
  • Mass(g)
    1300
  • With
    3E
  • Amount Of Content
    1 Pair

Product Description

Kevlar is used for ESD safe electricity, oil resistant, and sewing thread.
Upper cover type: hook-and-loop style
Materials: Natural leather/synthetic leather

Part Number
CPS3BK-24.5
CPS3BK-25.0
CPS3BK-25.5
CPS3BK-26.0
CPS3BK-26.5
CPS3BK-27.0
CPS3BK-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Amount Of Content

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24.5 4963475070427 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25 4963475070434 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 4963475070441 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 26 4963475070458 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 26.5 4963475070465 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27 4963475070472 1 Pair

฿ 3,054.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 28 4963475070489 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1