(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dailove 301H

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of D301H-LW

  • Product Type
    Polyurethane
  • Application
    Heat resistance and cold resistance
  • Size
    LW
  • Color
    Black
  • Overall Length(mm)
    260
  • JAN Code
    4940656031293
  • Mass(g)
    0
  • Lining
    Brushed Conductive Fiber
  • Non-Slip Shape
    Particle
  • Specifications
    Single Layer Structure
  • Amount Of Content
    1 Pair
Part Number
D301H-LW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,346.00

ANTI-STATIC GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Heat resistance and cold resistance
  • Size
    LW
  • Color
    Black
  • Overall Length(mm)
    260
  • JAN Code
    4940656031293
  • Mass(g)
    0
  • Lining
    Brushed Conductive Fiber
  • Non-Slip Shape
    Particle
  • Specifications
    Single Layer Structure
  • Amount Of Content
    1 Pair

Product Description

ESD safe gloves made of polyurethane, with brushed lining and conductive fiber for cold protection.

Specifications of D301H-LW

  • Product Type
    Polyurethane
  • Application
    Heat resistance and cold resistance
  • Size
    LW
  • Color
    Black
  • Overall Length(mm)
    260
  • JAN Code
    4940656031293
  • Mass(g)
    0
  • Lining
    Brushed Conductive Fiber
  • Non-Slip Shape
    Particle
  • Specifications
    Single Layer Structure
  • Amount Of Content
    1 Pair
Part Number
D301H-LW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,346.00

ANTI-STATIC GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1