(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DA96-55-L |
DA96-55-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 4,658.00 |
SOLVENT RESISTANT GLOVES | 1 Piece(s) | 20 Day(s) | L | 4940656796536 | 248 | 1 Pair | ||
฿ 4,658.00 |
SOLVENT RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | LL | 4940656796543 | 272 | 1 Pair |
These thin, oil and solvent resistant rubber gloves is a 55-cm version of Dailove A96 in the same series.
Part Number |
---|
DA96-55-L |
DA96-55-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 4,658.00 |
SOLVENT RESISTANT GLOVES | 1 Piece(s) | 20 Day(s) | L | 4940656796536 | 248 | 1 Pair | ||
฿ 4,658.00 |
SOLVENT RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | LL | 4940656796543 | 272 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?