(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dailove 120

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,185.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
D120L
D120LL
D120M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Size JAN Code Mass
(g)
Amount Of Content

฿ 1,186.39

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) Static electricity prevention L 4940656011233 130 1 Pair

฿ 1,187.91

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) Heat resistance and cold resistance LL 4940656011240 140 1 Pair

฿ 1,185.17

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) Heat resistance and cold resistance M 4940656011226 122 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Color
    Yellow
  • Overall Length(mm)
    280
  • Lining
    100% Cotton
  • Inner
    Polyester
  • Non-Slip Shape
    Particles
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Cold-resistant gloves with a lining that can be completely removed for washing

Part Number
D120L
D120LL
D120M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Size JAN Code Mass
(g)
Amount Of Content

฿ 1,186.39

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) Static electricity prevention L 4940656011233 130 1 Pair

฿ 1,187.91

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) Heat resistance and cold resistance LL 4940656011240 140 1 Pair

฿ 1,185.17

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) Heat resistance and cold resistance M 4940656011226 122 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1