1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Cutter, Tip for BMR03 Series (Part Number)

Milling Cutter, Tip for BMR03 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 270.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for BMR03 series milling machine cutter.
Applications: milling machining; material: YBG302; surface treatment: PVD coating; usable work material: P type, M type

Part Number
XPHT16R0803-GM-YBG302
XPHT20R10T3-GM-YBG302
XPHT25R1204-GM-YBG302
XPHT30R1506-GM-YBG302
XPHT32R1606-GM-YBG302
XPHT40R2007-GM-YBG302
XPHT50R2507-GM-YBG302
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
S
(mm)
φd
(mm)
R
(mm)
A
(°)
Applicable Cutter

฿ 270.72

MILLING CHIP 10 Piece(s) 5 Day(s) 163.183.189φ16

฿ 298.73

MILLING CHIP 10 Piece(s) 5 Day(s) 203.974109φ20

฿ 357.78

MILLING CHIP 10 Piece(s) 5 Day(s) 204.764.712.59φ25

฿ 417.31

MILLING CHIP 10 Piece(s) 5 Day(s) 306.355.81511φ30

฿ 460.39

MILLING CHIP 10 Piece(s) 5 Day(s) 326.355.8169φ32

฿ 547.03

MILLING CHIP 10 Piece(s) 5 Day(s) 407.946.7209φ40

฿ 611.40

MILLING CHIP 10 Piece(s) 5 Day(s) 507.949.2259φ50

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Other work material Steel / Stainless Steel
Available corners 2 Material type YBG302 Material Classification PVD Coating