1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip - Hexagon Type WN□□ (Negative) (Part Number)

Tip - Hexagon Type WN□□ (Negative)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hexagonal insert.

Part Number
WNMG080404-DM-YBC252
WNMG080408-DF-YBC152
WNMG080408-DF-YBC252
WNMG080408-DM-YBC152
WNMG080408-DM-YBC252
WNMG080408-DM-YBD152
WNMG080408-EM-YBG205
WNMG080408-PM-YBC252
WNMG080408-PM-YBD152
WNMG080408-PM-YBD252
WNMG080412-DM-YBC152
WNMG080412-DM-YBC252
WNMG080412-EM-YBG205
WNMG080412-PM-YBC252
WNMG080412-PM-YBD152
WNMG080412-PM-YBD252
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R Breaker Material type

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.4DMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.8DFYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.8DFYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.8DMYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.8DMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronMedium grinding0.8DMYBD152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.8EMYBG205

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelIntermittent0.8PMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.8PMYBD152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.8PMYBD252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding1.2DMYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding1.2DMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding1.2EMYBG205

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelIntermittent1.2PMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent1.2PMYBD152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent1.2PMYBD252

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Application Outer Diameter/Inner Diameter Rake angle Negative
Overall Length(mm) 8.7 LC(mm) 12.7 Thickness(mm) 4.76
Hole Diameter(mm) 5.16