1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tip - Diamond Type 80° CN□□ (Negative) (Part Number)

Tip - Diamond Type 80° CN□□ (Negative)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 172.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rhombus insert.

Part Number
CNMG120404-DF-YBC152
CNMG120404-DF-YBC252
CNMG120404-DM-YBC152
CNMG120404-DM-YBC252
CNMG120404-DM-YBD152
CNMG120404-EF-YBG205
CNMG120404-EM-YBG205
CNMG120404-PM-YBD152
CNMG120404-PM-YBD252
CNMG120408-DF-YBC152
CNMG120408-DF-YBC252
CNMG120408-DF-YBD152
CNMG120408-DM-YBC152
CNMG120408-DM-YBC252
CNMG120408-DM-YBD152
CNMG120408-DM-YBD252
CNMG120408-EM-YBG205
CNMG120408-PM-YBC152
CNMG120408-PM-YBC252
CNMG120408-PM-YBD152
CNMG120408-PM-YBD252
CNMG190616-DM-YBC252
CNMG190616-DR-YBC252
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R Overall Length
(mm)
LC
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Breaker Material type

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.412.912.74.765.16DFYBC152

฿ 180.48

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.412.912.74.765.16DFYBC252

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.412.912.74.765.16DMYBC152

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.412.912.74.765.16DMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronMedium grinding0.412.912.74.765.16DMYBD152

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless SteelFinish0.412.912.74.765.16EFYBG205

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.412.912.74.765.16EMYBG205

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.412.912.74.765.16PMYBD152

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.412.912.74.765.16PMYBD252

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.812.912.74.765.16DFYBC152

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.812.912.74.765.16DFYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronFinish0.812.912.74.765.16DFYBD152

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.812.912.74.765.16DMYBC152

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.812.912.74.765.16DMYBC252

฿ 180.48

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronMedium grinding0.812.912.74.765.16DMYBD152

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronMedium grinding0.812.912.74.765.16DMYBD252

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.812.912.74.765.16EMYBG205

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelIntermittent0.812.912.74.765.16PMYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelIntermittent0.812.912.74.765.16PMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.812.912.74.765.16PMYBD152

฿ 172.16

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.812.912.74.765.16PMYBD252

฿ 419.73

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding1.619.319.056.357.94DMYBC252

฿ 419.73

MILLING CHIP 10 Piece(s) 5 Day(s) SteelRough cutting1.619.319.056.357.94DRYBC252

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Rake angle Negative