1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Highlighter Pen, Friction Rite

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Orders can be placed in small box increments (10 pieces), except for product sets. Take note.
  • Do not use with items such as certifications, names/addresses, etc., that must not be erased. Do not place in locations exposed to direct sunlight or to high temperatures. At 60°C or more, the ink becomes colorless. Erased writing may appear when the temperature reaches around -10 C°.

Product Description

[Features]
· Errors can be erased easily.
· Fluorescent pen is erased when rubbed.
[Material]
· Shaft/Cap: Recycled Resin

Part Number
SFL-10SL-G
SFL-10SL-L
SFL-10SL-O
SFL-10SL-P
SFL-10SL-SG
SFL-10SL-SL
SFL-10SL-SO
SFL-10SL-SP
SFL-10SL-SV
SFL-10SL-SY
SFL-10SL-V
SFL-10SL-Y
SFL-30SL-3C
SFL-30SL-3CS
SFL-60SL-6C
SFL-60SL-6CS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInk Color JAN Code Size Mass
(g)
Amount Of Content

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Green4902505375071-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Blue4902505375095-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Orange4902505375088-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Pink4902505375064-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Soft Green4902505463082-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Soft Blue4902505463105-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Soft Orange4902505463099-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Soft Pink4902505463075-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Soft Violet4902505463112-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Soft yellow4902505463068-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Violet4902505375101-9.81 pc.

฿ 47.47

BALL PONT PENS 10 Piece(s) Quote Yellow4902505375057-9.81 pc.

฿ 121.80

BALL PONT PENS 10 Piece(s) Quote 3 colors (pink, yellow, green)4902505377525-36.61 Set (3)

฿ 121.80

BALL PONT PENS 10 Piece(s) Quote 3 colors (soft pink, soft yellow, soft green)490250546561138×139×1336.61 Set (3)

฿ 239.95

BALL PONT PENS 1 Piece(s) Quote 6 Colors (pink, orange, yellow, green, blue, violet)490250537753238×139×1371.71 Set (6)

฿ 239.95

BALL PONT PENS 1 Piece(s) Quote 6 Colors (soft pink, soft orange, soft yellow, soft green, soft blue, soft violet)490250546562875×139×1371.71 Set (6)

Loading...

  1. 1

Basic Information

Product Type Single-use type Type Main Body Details Type Cap Type
Length(mm) 139 Maximum Diameter(mm) 12.6 Wire width(mm) 3.3