(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Highlighter Pens

A highlighter pen is a fluorescent ink felt pen that is used to draw and mark important areas. The twin type, which has pen tips of different thicknesses on each side of the pen shaft, is commonplace, and allows differentiation by the side of characters drawn. The cap on the thicker side has a hook to help you secure it to your breast pocket, etc. Normally, the pen tip is covered with a cap, but with a knock type there are cases where the pen tip can be taken in and out. There is a wide variety of ink colors, and there are cartridges that support refilling and ink that refills a pen that is inserted into it. Most highlighter pens cannot be erased once they are drawn, but there are also types which allow mistakes or overdrawn lines to be easily erased by rubbing them out.
CAD
Days to Ship
  • All
  • 12 Day(s) or Less
  • 20 Day(s) or Less
11 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ
    Highlighter Pen, Fluorescent Optics 2-EZ

    Highlighter Pen, Fluorescent Optics 2-EZ

    ZEBRA

    [Features]
    · Equipped with an EZ cap that can be easily opened by pinching both sides of the cap.
    · Because it does not wash away with water when dry and features excellent fastness to light, the vivid fluorescent color is retained over a long time.
    · There is little discoloration of writing lines even when used on heat-sensitive paper, and it does not conceal characters with carbonless duplicating paper.
    · A refillable cartridge type.
    · Wide and fine twin type.
    · Eco mark certified product.
    From: ฿ 47.64
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite
    Highlighter Pen, Friction Rite

    Highlighter Pen, Friction Rite

    PILOT CO

    [Features]
    · Errors can be erased easily.
    · Fluorescent pen is erased when rubbed.
    [Material]
    · Shaft/Cap: Recycled Resin
    From: ฿ 47.47
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Fluorescent Highlighter Pen Set EA765BS-5

    Fluorescent Highlighter Pen Set EA765BS-5

    ESCO

    【Product Specifications】
    ・Bold and fine by one
    ・Eco Mark-certified product.
    ・Set details…Pink, orange, yellow, green, blue
    ・Qty…5 pcs
    From: ฿ 349.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluorescent Highlighter Pen Set EA765BS-7

    Fluorescent Highlighter Pen Set EA765BS-7

    ESCO

    【Product Specifications】
    ・Bold and fine by one
    ・Eco Mark-certified product.
    ・Set details…red, orange, pink, yellow, green, blue, purple
    ・Qty…7 pcs
    From: ฿ 494.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluorescent Highlighter Pen Set EA765MH-10

    Fluorescent Highlighter Pen Set EA765MH-10

    ESCO

    【Product Specifications】
    ・Line width-4.0mm
    ・Length-145mm
    ・3-color set details-Pink, yellow, sky blue
    ・This ink does not erase letters printed on computer paper and no-carbon paper
    From: ฿ 182.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluorescent Highlighter Pen Set EA765MH-15

    Fluorescent Highlighter Pen Set EA765MH-15

    ESCO

    【Product Specifications】
    ・Bold and fine for one
    ・5-color set details-Pink, orange, yellow, green, blue
    ・Length-145mm
    ・This ink does not erase letters printed on computer paper and no-carbon paper
    From: ฿ 302.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluorescent Highlighter Pen Set EA765MH-16

    Fluorescent Highlighter Pen Set EA765MH-16

    ESCO

    【Product Specifications】
    ・6-color set details-Purple, sky blue, green, yellow, orange, pink
    ・Eco Mark-certified product
    ・For OA paper and non-carbon paper
    ・Line width-4mm
    From: ฿ 529.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erasable Fluorescent Highlighter Pen EA765MH-17

    Erasable Fluorescent Highlighter Pen EA765MH-17

    ESCO

    【Product Specifications】
    ・Ink can be erased with the supplied eraser.
    ・Length-138.3mm
    ・Ink color…Pink, yellow, green
    ・Qty…3 pcs
    From: ฿ 269.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluorescent Highlighter Pen EA765MH-31

    Fluorescent Highlighter Pen EA765MH-31

    ESCO

    【Product Specifications】
    ・Eco Mark-certified product
    ・Length-130mm
    ・Ink color…Orange
    From: ฿ 884.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluorescent Highlighter Pen EA765MH-32

    Fluorescent Highlighter Pen EA765MH-32

    ESCO

    【Product Specifications】
    ・Eco Mark-certified product
    ・Length-130mm
    ・Ink color…Pink
    From: ฿ 862.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluorescent Highlighter Pen EA765MH-33

    Fluorescent Highlighter Pen EA765MH-33

    ESCO

    【Product Specifications】
    ・Eco Mark-certified product
    ・Length-130mm
    ・Ink color…Yellow
    From: ฿ 862.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Type
You can add up to 6 items per a category to the compare list.
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
Highlighter Pen, Fluorescent Optics 2-EZ
You can add up to 6 items per a category to the compare list.
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
Highlighter Pen, Friction Rite
You can add up to 6 items per a category to the compare list.
Fluorescent Highlighter Pen Set EA765BS-5
You can add up to 6 items per a category to the compare list.
Fluorescent Highlighter Pen Set EA765BS-7
You can add up to 6 items per a category to the compare list.
Fluorescent Highlighter Pen Set EA765MH-10
You can add up to 6 items per a category to the compare list.
Fluorescent Highlighter Pen Set EA765MH-15
You can add up to 6 items per a category to the compare list.
Fluorescent Highlighter Pen Set EA765MH-16
You can add up to 6 items per a category to the compare list.
Erasable Fluorescent Highlighter Pen EA765MH-17
You can add up to 6 items per a category to the compare list.
Fluorescent Highlighter Pen EA765MH-31
You can add up to 6 items per a category to the compare list.
Fluorescent Highlighter Pen EA765MH-32
You can add up to 6 items per a category to the compare list.
Fluorescent Highlighter Pen EA765MH-33
Brand

ZEBRA

PILOT CO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Highlighter Pen, Fluorescent Optics 2-EZ

Highlighter Pen, Friction Rite

Fluorescent Highlighter Pen Set EA765BS-5

Fluorescent Highlighter Pen Set EA765BS-7

Fluorescent Highlighter Pen Set EA765MH-10

Fluorescent Highlighter Pen Set EA765MH-15

Fluorescent Highlighter Pen Set EA765MH-16

Erasable Fluorescent Highlighter Pen EA765MH-17

Fluorescent Highlighter Pen EA765MH-31

Fluorescent Highlighter Pen EA765MH-32

Fluorescent Highlighter Pen EA765MH-33

From

฿ 47.64

฿ 47.47

฿ 349.00

฿ 494.00

฿ 182.00

฿ 302.00

฿ 529.00

฿ 269.00

฿ 884.00

฿ 862.00

฿ 862.00

Days to Ship Quote Quote 12 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Product TypeCartridge TypeSingle-Use Type---------
TypeMain BodyMain Body---------

Loading...

  1. 1

Related Categories to Highlighter Pens