(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extension cord with breaker dedicated for ground fault protection (for outdoors) (BFX-013K)

Extension cord with breaker dedicated for ground fault protection (for outdoors) (BFX-013K)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Note that when a ground fault occurs in the electrical path where this product is installed, the earth leakage breaker or safety breaker of the original power supply in the same circuit may be activated before the earth leakage breaker of this product under the following conditions. (1) When the earth leakage breaker inside the same electrical path is a high-speed type (within 0.1 seconds of operating time) (2) When used far beyond the rated current of the product. (3) When a short circuit occurs.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BFX-013K
BFX-103K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Details Type JAN Code Mass
(kg)
Inner capacity

฿ 2,623.09

EXTENSION CORDS 1 Piece(s) 12 Day(s) 0.7 - 4930510419602 0.65 1 pc.

฿ 3,920.76

EXTENSION CORDS 1 Piece(s) 12 Day(s) 10 With Xband 4930510419640 2.0 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V / With Ground
  • Color
    Yellow
  • Electric lamp
  • Short Circuit Blocker
  • Earth Leakage Breaker Specification
    Dedicated for ground fault protection
  • Electrical wire type
    Soft VCT
  • Inner capacity
    1 pc.

Product Description

Extension cord with earth leakage breaker for outdoor use.
[Features]
· Prevents accidents caused by leakage current and overuse. Includes a rubber protector that is tough against shocks when dropped, etc.
· Ground leakage breaker exclusively for ground fault protection. Triple tap with pilot lamp enables conductivity to be checked.
· The breaker box has a completely rainproof structure, making it safe to use in the rain.
· The rainproof cap protects the outlet from water and dust that may cause fire (ignition) or breakdown.
· A jump plug that can be connected to either end of a 2P/2P grounding cord with sliding ground pin.
· 10 m types have an X-band that can be used to wind and store the cable.
[Applications]
· Ideal for various electric tools (100 V), various lighting fixtures (100 V), submersible pumps, showcases, garden lights, etc.

Part Number
BFX-013K
BFX-103K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Details Type JAN Code Mass
(kg)
Inner capacity

฿ 2,623.09

EXTENSION CORDS 1 Piece(s) 12 Day(s) 0.7 - 4930510419602 0.65 1 pc.

฿ 3,920.76

EXTENSION CORDS 1 Piece(s) 12 Day(s) 10 With Xband 4930510419640 2.0 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1