1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum, Modular Arm (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,016.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Arm for video equipment.
[Features]
· Available in 5 sizes to suit various applications.
(Arm Total Length: 76 mm / 112 mm / 220 mm / 266 mm / 430 mm)
· Abundant range of screw and clamp accessories (sold separately).
[Applications]
Can be used as an arm for video equipment, such as a camera.

 
Part Number
DG9000
GR9000
LC9000
MG9000
NF9000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipArm length 1
(mm)
Arm length 2
(mm)
Arm Length (1) I.D. Screw Dimensions Arm Max. Load
(kg)
Weight
(kg)

฿ 4,739.58

ALUMINUM MODULAR ARM 1 Piece(s) 45 Day(s) 110110M640.25

฿ 8,471.04

ALUMINUM MODULAR ARM 1 Piece(s) 45 Day(s) 215215M861.04

฿ 4,016.86

ALUMINUM MODULAR ARM 1 Piece(s) 45 Day(s) 3838M620.121

฿ 5,877.46

ALUMINUM MODULAR ARM 1 Piece(s) 45 Day(s) 133133M850.52

฿ 4,413.90

ALUMINUM MODULAR ARM 1 Piece(s) 45 Day(s) 5656M630.21

Loading...

  1. 1

Basic Information

Product Model Parts for Magnet Stand Parts Classification For arm type Material Aluminum
Arm Length (2) I.D. Screw Dimensions M6