1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

System Case for "Tepra Pro" Label Printer (Part Number)

TAPE CARTRIDGES FOR TEPRA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 809.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A "TEPRA" unit, AC adapter, and tape cartridges (10 units, 12 mm width) can be stored inside an A4-size box file.
· With label file for organization of printed labels.
· The tape box features a small window for confirmation of tape color, width and type.

 
Part Number
SR9H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 809.07

TAPE CARTRIDGES FOR TEPRA 1 Piece(s) 10 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Option Brand Tepra JAN Code 4971660766819
Specifications Each tape box can store approximately: 10 tapes of width 4 to 12 mm; 9 tapes of width 18 mm; 8 tapes of 24 mm; 6 tapes of 36 mm Width(mm) 317 Depth(mm) 90
Height(mm) 245 Accessory With tape box, AC adapter box and label file 1 pc.

Please check the type/dimensions/specifications of the part SR9H in the System Case for "Tepra Pro" Label Printer series.