1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Tape Eco-Pack Long【5 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pro Tape Eco-Pack Long
  • Pro Tape Eco-Pack Long
  • Pro Tape Eco-Pack Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,917.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Environmentally friendly eco pack.
· Packaging material and waste have been reduced.

Part Number
SS12KL-5P
SS18KL-5P
SS24KL-5P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTape width (cartridge) JAN Code

฿ 4,426.00

TAPE CARTRIDGES FOR TEPRA 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1249716607675331 Pack (5 pcs)

฿ 3,917.12

TAPE CARTRIDGES FOR TEPRA 1 Pack(s)

5 Pieces Per Package

5 Day(s) 1849716607675401 Pack (5 pcs)

฿ 6,038.00

TAPE CARTRIDGES FOR TEPRA 1 Pack(s)

5 Pieces Per Package

12 Day(s) 2449716607675571 Pack (5 pcs)

Loading...

  1. 1

Basic Information

Product Type Cartridge Brand Tepra Tape length(m) 16
Text Color Black Tape color White 1 Pack (5 pcs)