1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P Tape Cut Label (Part Number)

TAPE CARTRIDGES FOR TEPRA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,192.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Labels precut in round, oval, and round-cornered types.
· High-adhesion specification suitable for long-term adhesion.

Part Number
SZ003X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,192.00

TAPE CARTRIDGES FOR TEPRA 1 Piece(s) 12 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Cartridge Brand Tepra Details Type Rounded corners
Compatible Model Exclusively for SR970 / SR5900P use Text Color Black Tape color Silver
Label number(sheet) 90 JAN Code 4971660770397 Width(mm) 38
Height(mm) 25 1 pc.

Please check the type/dimensions/specifications of the part SZ003X in the P Tape Cut Label series.