(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

#1650 Chemisoft Super Grill

#1650 Chemisoft Super Grill

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The coating resin material itself is oil resistant, but care should be taken as oils may penetrate through the back of the hand.
  • From :
    ฿ 195.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1650-L
1650-LL
1650-M
1650-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 195.00

BACKOPENED GLOVES 1 Piece(s) 10 Day(s) L 4970181150251 1 Pair

฿ 195.00

BACKOPENED GLOVES 1 Piece(s) 12 Day(s) LL 4970181150244 1 Pair

฿ 195.00

BACKOPENED GLOVES 1 Piece(s) 10 Day(s) M 4970181150268 1 Pair

฿ 195.00

BACKOPENED GLOVES 1 Piece(s) 12 Day(s) S 4970181150275 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Gauge
    13
  • Color
    Gray
  • Specification 2
    Breathable, Oil-Resistant
  • Amount Of Content
    1 Pair

Product Description

Special foamed vinyl coating provides excellent grip and fit
[Features]
· Gloves with a coating of foamed vinyl on the palms.
· Numerous air bubble holes in the coating provide strong grip performance.
· Great stretch for a perfect fit all the way to the fingertips.
· Unlined back for excellent breathability.
[Applications]
· For machine assembly, handling of precision parts and instruments, inspections, transportation, logistics work, farming, etc.
[Materials]
· Gloves: nylon
· Non-slip grip: PVC

Part Number
1650-L
1650-LL
1650-M
1650-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 195.00

BACKOPENED GLOVES 1 Piece(s) 10 Day(s) L 4970181150251 1 Pair

฿ 195.00

BACKOPENED GLOVES 1 Piece(s) 12 Day(s) LL 4970181150244 1 Pair

฿ 195.00

BACKOPENED GLOVES 1 Piece(s) 10 Day(s) M 4970181150268 1 Pair

฿ 195.00

BACKOPENED GLOVES 1 Piece(s) 12 Day(s) S 4970181150275 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1