(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CRECIA Technowiper C100-S (63403)

CRECIA Technowiper C100-S (63403)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
63403
63413
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Sheet size
(mm)
JAN Code Trusco Code

฿ 238.15

WIPER FOR CLEAN ROOM 1 Piece(s) - Same day 10 200×225 4901750634025 496-5361 1 Pack (100 Sheets) / 1 case (3000 sheets)

฿ 6,030.00

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

10 Day(s) 10 250×250 4901750634124 496-5370 1 Pack (100 Sheets) / 1 case (3000 sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose / Other
  • Color
    White
  • Details Type
    4-Fold
  • Ply
    1
  • Packaging
    Plastic pack
  • Mass
    200g
  • 1 case (3000 sheets) / 1 Pack (100 Sheets)
Part Number
63403
63413
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Sheet size
(mm)
JAN Code Trusco Code

฿ 238.15

WIPER FOR CLEAN ROOM 1 Piece(s) - Same day 10 200×225 4901750634025 496-5361 1 Pack (100 Sheets) / 1 case (3000 sheets)

฿ 6,030.00

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

10 Day(s) 10 250×250 4901750634124 496-5370 1 Pack (100 Sheets) / 1 case (3000 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1