(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Single Tank for Lubricant Oil (240 L) (JT-251B)

Square Single Tank for Lubricant Oil (240 L) (JT-251B)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JT-251B SALE
JT-251BC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Oil Discharge Port Trusco Code Amount Of Content

฿ 49,383.00

฿ 45,432.36

OIL TANK 1 Piece(s) 35 Day(s) Ball Valve 761-2486 1 unit

฿ 52,174.00

฿ 48,000.08

OIL TANK 1 Piece(s) 35 Day(s) Oil Valve 761-2494 1 unit

Basic Specifications

  • Capacity
    240L
  • Material (Main Body)
    Other
  • Product Type
    Tank
  • Color
    Ivory
  • Frontage(mm)
    450
  • Depth(mm)
    630
  • Height(mm)
    1634
  • Internal Volume(L)
    266
  • Anchor Pitch(mm)
    365×545
  • Anchor hole diameter(mm)
    φ14
  • Mass(g)
    47000
  • Accessory
    Fuel inlet cap, ventilation pipe (with a 40 mesh for fire prevention), oil gauge (with guard), stand (with bolt), drain plug, and anchor bolt
  • Amount Of Content
    1 unit

Product Description

[Features]
· A rectangular tube type lubricant tank for any location.
· Can be combined and connected two or three at a time as desired.
· An acrylic resin pipe with little discoloration is used for the oil meter.

Part Number
JT-251B SALE
JT-251BC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Oil Discharge Port Trusco Code Amount Of Content

฿ 49,383.00

฿ 45,432.36

OIL TANK 1 Piece(s) 35 Day(s) Ball Valve 761-2486 1 unit

฿ 52,174.00

฿ 48,000.08

OIL TANK 1 Piece(s) 35 Day(s) Oil Valve 761-2494 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1