(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The front is transparent for clear visibility.
[Applications]
· Displaying catalogs, pamphlets, leaflets and more
[Material]
· Polystyrene
Part Number |
---|
CSA4-1 |
CSA4-2 |
CSA5-1 |
CSA5-2 |
CSA6-1 |
CSA6-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Collar | Frontage (mm) | Depth (mm) | Height (mm) | Details Type | Color Details | Storage size (mm) | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 561.67 | PAMPHLET STANDS | 1 Piece(s) | 1 Day(s) | Other | 236 | 102 | 275 | A4 | Transparency | Approx. W 210 x H 297 x D 40, A4 Vertical | 4977720272016 | 474-4322 | 1 pc. | ||
฿ 561.67 | PAMPHLET STANDS | 1 Piece(s) | 1 Day(s) | Brown Type | 236 | 102 | 275 | A4 | Smoke Brown | Approx. W 210 x H 297 x D 40, A4 Vertical | 4977720272023 | 474-4331 | 1 pc. | ||
฿ 405.00 | PAMPHLET STANDS | 1 Piece(s) | 1 Day(s) | Other | 78 | 101 | 200 | A5 | Transparency | Approx. W 148 x H 210 x D 54, A5 Vertical | 4977720272030 | 474-4349 | 1 pc. | ||
฿ 405.00 | PAMPHLET STANDS | 1 Piece(s) | 1 Day(s) | Brown Type | 78 | 101 | 200 | A5 | Smoke Brown | Approx. W 148 x H 210 x D 54, A5 Vertical | 4977720272047 | 474-4357 | 1 pc. | ||
฿ 290.00 | PAMPHLET STANDS | 1 Piece(s) | 1 Day(s) | Other | 120 | 87 | 200 | A6 | Transparency | Approx. W 105 x H 148 x D 40, A6 Vertical, A4 Triple-Fold | 4977720272054 | 474-4365 | 1 pc. | ||
฿ 290.00 | PAMPHLET STANDS | 1 Piece(s) | 1 Day(s) | Brown Type | 120 | 87 | 200 | A6 | Smoke Brown | Approx. W 105 x H 148 x D 40, A6 Vertical, A4 Triple-Fold | 4977720272061 | 474-4373 | 1 pc. |
Loading...
Product Type | Pamphlet stand | Number of Steps | 1 | Amount Of Content | 1 pc. |
---|
How can we improve?
How can we improve?