(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Work Cap (Made of PE Resin, with Ventilation Holes) ST-144-N

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ST-144-N-B1

  • Color
    Dark Blue
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polyethylene Resin
  • Size
    Configurable
  • Interior
    N Type
  • Hard Hat
    Non-Compatible
  • With groove
    Non-Compatible
  • EPA
    NA
  • Mass(g)
    180
  • Amount Of Content
    1 pc.
Part Number
ST-144-N-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 774.00

HELMETS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Color
    Dark Blue
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polyethylene Resin
  • Size
    Configurable
  • Interior
    N Type
  • Hard Hat
    Non-Compatible
  • With groove
    Non-Compatible
  • EPA
    NA
  • Mass(g)
    180
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Even in work sites with no risk of flying/falling objects or of falling, there is still a possibility that workers might bump their heads against sharp angles, etc. Light work caps are work caps that protect the head from such risks.
· Popular with people who work with automobile or electrical parts, or in factories.
· Features ventilation pores for reduced stuffiness inside helmet.
· * Light work caps cannot be used in environments that require use of Japan Certification rated products.
[Applications]
· For Light Work * Not a Japan Certification rated product

Specifications of ST-144-N-B1

  • Color
    Dark Blue
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polyethylene Resin
  • Size
    Configurable
  • Interior
    N Type
  • Hard Hat
    Non-Compatible
  • With groove
    Non-Compatible
  • EPA
    NA
  • Mass(g)
    180
  • Amount Of Content
    1 pc.
Part Number
ST-144-N-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 774.00

HELMETS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1