1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

taper pin reamer TPR (Part Number)

taper pin reamer TPR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 963.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Tip shape: 45 or less pointed center
Tool Material: High-speed steel
Flute shape: Taper
Work material: general steel / cast iron / aluminum / copper
Shank type: Straight shank

Part Number
TPR3
TPR3.5
TPR5
TPR6
TPR8
TPR9
TPR12
TPR16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length
(mm)
Tip diameter Large End Diameter Overall Length
(mm)
Handle diameter
(mm)
Nominal Standard Diameter
(mm)

฿ 963.74

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 632.94.1688533

฿ 1,043.34

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 703.44.8965.53.53.5

฿ 1,267.69

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 874.96.641156.555

฿ 1,419.37

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 995.97.881306.566

฿ 2,513.31

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1417.910.72178988

฿ 3,206.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1528.911.941921099

฿ 5,188.02

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 18311.8815.54228131212

฿ 10,576.50

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 23415.8420.52290171616

Loading...

  1. 1

Basic Information

Shank Type Straight shank work material General steel / Cast Iron / Aluminum / Copper Groove Shape Straight
Both square 1/50 Material High-speed steel